McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 19 SX
Part #:1619011101
Catalog #:MCF 19 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Lubrication Fitting Size (mm): | 4 mm | Roller Width (mm): | 11 mm |
| Stud Diameter (mm): | 8 mm | Reamed Hole (mm): | 4 mm |
| Overall Length (mm): | 32 mm | Minimum Thread Length (in): | 11 in |
| Stud Length (mm): | 20 mm | Weight (kg): | 0.23 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 6,670 N | Sealing: | Sealed |
| Adjustment: | None | Dynamic Radial Rating: | 1,500 |
| Limiting Speed: | 10,500 | Rolling Element: | Needle Roller - Full Complement |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 5,100 | Roller Shape: | Cylindrical |
| Industry Standard: | DIN / JIS | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 5,100 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 8 N·m | Dynamic Load Rating (N): | 8,040 N |
General Specifications
| UPC: | 726166015145 | Weight: | 0.51 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

