McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 22 SX
Part #:1622011101
Catalog #:MCF 22 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Roller Width (mm): | 12 mm | Stud Length (mm): | 23 mm |
| Stud Diameter (mm): | 10 mm | Reamed Hole (mm): | 4 mm |
| Minimum Thread Length (in): | 12 in | Overall Length (mm): | 36 mm |
| Lubrication Fitting Size (mm): | 4 mm | Weight (kg): | 0.25 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Limiting Speed: | 9,000 | Adjustment: | None |
| Dynamic Radial Rating: | 1,765 | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 2,460 lb |
| Static Load Rating: | 10,400 | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 10,400 | Stud Type: | Standard Stud |
| Industry Standard: | DIN | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 9,410 N |
| Clamping Torque (Nm): | 15 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166015923 | Weight: | 0.56 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

