McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 26A SX
Part #:1626012301
Catalog #:MCF 26A SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 26 mm |
| Minimum Thread Length (in): | 13 in | Lubrication Fitting Size (mm): | 4 mm |
| Overall Length (mm): | 36 mm | Stud Length (mm): | 23 mm |
| Reamed Hole (mm): | 4 mm | Stud Diameter (mm): | 10 mm |
| Roller Width (mm): | 12 mm | Weight (kg): | 0.27 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Sealed |
| Dynamic Radial Rating: | 1,765 | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 9,000 | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Track Roller Load Rating (N): | 7,850 N | Hex/Slot: | Screwdriver Slot |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 2,460 lb | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 10,400 |
| Static Load Rating: | 10,400 | Industry Standard: | JIS |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 9,410 N |
General Specifications
| UPC: | 726166017347 | Weight: | 0.59 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

