McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 30 SX
Part #:1630151101
Catalog #:MCFR 30 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 30 mm |
| Oil Hole Center (mm): | 6 mm | Lubrication Fitting Size (mm): | 6 mm |
| Overall Length (mm): | 40 mm | Reamed Hole (mm): | 6 mm |
| Oil Hole Diameter (mm): | 3 mm | Stud Length (mm): | 25 mm |
| Roller Width (mm): | 14 mm | Stud Diameter (mm): | 12 mm |
| Minimum Thread Length (in): | 14 in | Weight (kg): | 0.11 kg |
Technical Specifications
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 6,860 N |
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 9,600 |
| Dynamic Radial Rating: | 1,542 | Hex/Slot: | Screwdriver Slot |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 8,050 | Stud Type: | Standard Stud |
| Static Load Rating: | 8,050 | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 8,240 N | Clamping Torque (Nm): | 22 N·m |
General Specifications
| UPC: | 726166018924 | Weight: | 0.25 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

