McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 35 SX
Part #:1635011101
Catalog #:MCF 35 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Stud Length (mm): | 32.5 mm | Stud Diameter (mm): | 16 mm |
| Reamed Hole (mm): | 6 mm | Oil Hole Center (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 6 mm | Overall Length (mm): | 52 mm |
| Minimum Thread Length (in): | 18 in | Roller Width (mm): | 18 mm |
| Oil Hole Diameter (mm): | 3 mm | Weight (kg): | 0.22 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 16,970 N | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 4,200 | Dynamic Radial Rating: | 3,815 |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Industry Standard: | DIN / JIS | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Static Load Rating: | 28,500 |
| Static Track Roller Load Rating: | 28,500 | Dynamic Load Rating (N): | 20,300 N |
| Clamping Torque (Nm): | 57 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166020095 | Weight: | 0.48 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

