McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 40 SX
Part #:1640151101
Catalog #:MCFR 40 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Stud Length (mm): | 36.5 mm | Lubrication Fitting Size (mm): | 6 mm |
| Stud Diameter (mm): | 18 mm | Oil Hole Center (mm): | 8 mm |
| Roller Width (mm): | 20 mm | Reamed Hole (mm): | 6 mm |
| Overall Length (mm): | 58 mm | Oil Hole Diameter (mm): | 3 mm |
| Minimum Thread Length (in): | 19 in | Weight (kg): | 0.3 kg |
Technical Specifications
| Adjustment: | None | Hex/Slot: | Screwdriver Slot |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 2,999 | Rolling Element: | Needle Roller - Caged |
| Dynamic Track Roller Load Rating (N): | 13,340 N | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 5,000 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 5,000 lb |
| Industry Standard: | DIN | Static Track Roller Load Rating: | 19,800 |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 19,800 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 15,990 N | Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166021511 | Weight: | 0.66 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.80 IN | Country of Origin: | China |

