McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFRE 40 SX
Part #:1640161101
Catalog #:MCFRE 40 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Roller Width (mm): | 20 mm | Reamed Hole (mm): | 6 mm |
| Eccentricity (mm): | 1 mm | Overall Length (mm): | 58 mm |
| Lubrication Fitting Size (mm): | 6 mm | Bushing Length (mm): | 16 mm |
| Minimum Thread Length (in): | 19 in | Stud Diameter (mm): | 18 mm |
| Stud Length (mm): | 36.5 mm | Bushing Diameter (mm): | 22 mm |
| Weight (kg): | 0.26 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 2,999 | Hex/Slot: | Screwdriver Slot |
| Dynamic Track Roller Load Rating (N): | 13,340 N | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Adjustment: | Eccentric Bushing |
| Limiting Speed: | 5,000 | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 19,800 | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Track Roller Load Rating: | 19,800 | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Industry Standard: | DIN | Dynamic Load Rating (N): | 15,990 N |
| Clamping Torque (Nm): | 85 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166022020 | Weight: | 0.58 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

