McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 47 SX
Part #:1647011101
Catalog #:MCF 47 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Reamed Hole (mm): | 8 mm | Overall Length (mm): | 66 mm |
| Stud Diameter (mm): | 20 mm | Lubrication Fitting Size (mm): | 8 mm |
| Roller Width (mm): | 24 mm | Stud Length (mm): | 40.5 mm |
| Oil Hole Diameter (mm): | 4 mm | Minimum Thread Length (in): | 21 in |
| Oil Hole Center (mm): | 9 mm | Weight (kg): | 0.46 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 25,690 N | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | None | Limiting Speed: | 2,600 |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Dynamic Radial Rating: | 5,776 | Hex/Slot: | Screwdriver Slot |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Static Track Roller Load Rating: | 46,700 | Static Load Rating: | 46,700 |
| Platform: | CAMROL® | Dynamic Load Rating (N): | 30,790 N |
| Clamping Torque (Nm): | 118 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166022174 | Weight: | 1.01 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 2.90 IN | Country of Origin: | China |

