McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 52 SX
Part #:1652011101
Catalog #:MCF 52 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Roller Width (mm): | 24 mm | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Center (mm): | 9 mm |
| Minimum Thread Length (in): | 21 in | Oil Hole Diameter (mm): | 4 mm |
| Overall Length (mm): | 66 mm | Stud Diameter (mm): | 20 mm |
| Stud Length (mm): | 40.5 mm | Weight (kg): | 0.52 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,600 | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 5,776 | Adjustment: | None |
| Sealing: | Sealed | Dynamic Track Roller Load Rating (N): | 25,690 N |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 46,700 | Static Track Roller Load Rating: | 46,700 |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Industry Standard: | DIN | Dynamic Load Rating (N): | 30,790 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166023416 | Weight: | 1.14 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

