McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 62 SX
Part #:1662011101
Catalog #:MCF 62 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Minimum Thread Length (in): | 25 in | Oil Hole Diameter (mm): | 4 mm |
| Overall Length (mm): | 80 mm | Oil Hole Center (mm): | 11 mm |
| Stud Length (mm): | 49.5 mm | Stud Diameter (mm): | 24 mm |
| Roller Width (mm): | 29 mm | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Weight (kg): | 0.9 kg |
Technical Specifications
| Adjustment: | None | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 8,732 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 2,100 |
| Dynamic Track Roller Load Rating (N): | 38,840 N | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Static Track Roller Load Rating: | 65,400 | Roller Shape: | Cylindrical |
| Static Load Rating: | 65,400 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 216 N·m | Dynamic Load Rating (N): | 46,580 N |
General Specifications
| UPC: | 726166024710 | Weight: | 1.99 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 2.64 IN | Country of Origin: | China |

