McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 80 SX
Part #:1680011101
Catalog #:MCF 80 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 80 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Center (mm): | 15 mm |
| Stud Diameter (mm): | 30 mm | Minimum Thread Length (in): | 32 in |
| Roller Width (mm): | 35 mm | Stud Length (mm): | 63 mm |
| Overall Length (mm): | 100 mm | Oil Hole Diameter (mm): | 4 mm |
| Reamed Hole (mm): | 8 mm | Weight (kg): | 1.85 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Screwdriver Slot | Dynamic Track Roller Load Rating (N): | 64,140 N |
| Dynamic Radial Rating: | 14,420 | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 1,500 |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | DIN / JIS |
| Static Load Rating: | 102,300 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 102,300 | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 76,980 N | Clamping Torque (Nm): | 441 N·m |
General Specifications
| UPC: | 726166027292 | Weight: | 4.08 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

