McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 90 SX
Part #:1690151101
Catalog #:MCFR 90 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Stud Diameter (mm): | 30 mm | Minimum Thread Length (in): | 32 in |
| Oil Hole Diameter (mm): | 4 mm | Stud Length (mm): | 63 mm |
| Oil Hole Center (mm): | 15 mm | Reamed Hole (mm): | 8 mm |
| Roller Width (mm): | 35 mm | Lubrication Fitting Size (mm): | 8 mm |
| Overall Length (mm): | 100 mm | Weight (kg): | 2.41 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Series: | Metric CAMROL® | Limiting Speed: | 2,200 |
| Adjustment: | None | Hex/Slot: | Screwdriver Slot |
| Dynamic Track Roller Load Rating (N): | 46,680 N | Dynamic Radial Rating: | 10,495 |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Static Track Roller Load Rating: | 87,600 | Static Load Rating: | 87,600 |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN / JIS | Dynamic Load Rating (N): | 56,000 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 441 N·m |
General Specifications
| UPC: | 726166029135 | Weight: | 5.32 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 4.90 IN | Country of Origin: | China |

