McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYRR 5 X
Part #:3605030100
Catalog #:MCYRR 5 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 16 mm | Bore Diameter (mm): | 5 mm |
| Endplate Diameter (in): | 0.43 in | Roller Width (mm): | 11 mm |
| Overall Width (mm): | 12 mm | Minimum Boss Diameter (mm): | 11 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 3,430 N | Sealing: | Unsealed |
| Limiting Speed: | 19,500 | Series: | Metric CAMROL® |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Caged |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 3,380 |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 3,380 | Dynamic Load Rating (lb): | 771 lb |
| Platform: | CAMROL® | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Dynamic Load Rating (N): | 4,120 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051280 | Weight: | 0.04 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

