McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 8 X
Part #:3608010100
Catalog #:MCYR 8 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 8 mm | Roller Diameter (mm): | 24 mm |
| Overall Width (mm): | 15 mm | Roller Width (mm): | 14 mm |
| Minimum Boss Diameter (mm): | 16 mm | Weight (kg): | 0.05 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 9,610 N |
| Limiting Speed: | 8,400 | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 12,800 | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 12,600 | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 11,470 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051822 | Weight: | 0.10 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

