McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 10 X
Part #:3610010100
Catalog #:MCYR 10 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 30 mm | Bore Diameter (mm): | 10 mm |
| Roller Width (mm): | 14 mm | Overall Width (mm): | 15 mm |
| Minimum Boss Diameter (mm): | 19 mm | Weight (kg): | 0.06 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 11,080 N |
| Sealing: | Unsealed | Limiting Speed: | 6,400 |
| Rolling Element: | Needle Roller - Full Complement | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 15,300 |
| Static Track Roller Load Rating: | 15,300 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | Open |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 13,340 N |
General Specifications
| UPC: | 726166052157 | Weight: | 0.14 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

