McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYRR 10 X
Part #:3610030100
Catalog #:MCYRR 10 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 10 mm | Roller Diameter (mm): | 30 mm |
| Minimum Boss Diameter (mm): | 19 mm | Overall Width (mm): | 15 mm |
| Roller Width (mm): | 14 mm | Weight (kg): | 0.07 kg |
Technical Specifications
| Sealing: | Unsealed | Dynamic Track Roller Load Rating (N): | 6,860 N |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Caged |
| Limiting Speed: | 9,600 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 8,050 |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 8,050 | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 8,240 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166052348 | Weight: | 0.15 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

