McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYRR 15 X
Part #:3615030100
Catalog #:MCYRR 15 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 15 mm | Roller Diameter (mm): | 35 mm |
| Roller Width (mm): | 18 mm | Minimum Boss Diameter (mm): | 24 mm |
| Overall Width (mm): | 19 mm | Weight (kg): | 0.1 kg |
Technical Specifications
| Limiting Speed: | 6,300 | O.D. Configuration: | Cylindrical |
| Sealing: | Unsealed | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 10,890 N | Rolling Element: | Needle Roller - Caged |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 15,900 |
| Static Load Rating: | 15,900 | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | Open |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 13,040 N |
General Specifications
| UPC: | 726166053000 | Weight: | 0.23 LB |
| Packaged Length: | 1.89 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 1.06 IN | Country of Origin: | China |

