McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 17 X
Part #:3617010100
Catalog #:MCYR 17 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 17 mm | Roller Diameter (mm): | 40 mm |
| Roller Width (mm): | 20 mm | Minimum Boss Diameter (mm): | 27 mm |
| Overall Width (mm): | 21 mm | Weight (kg): | 0.34 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Series: | Metric CAMROL® | Limiting Speed: | 3,300 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Load Rating: | 32,200 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 32,200 |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 23,240 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053208 | Weight: | 0.76 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.10 IN | Country of Origin: | China |

