McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 20 X
Part #:3620010100
Catalog #:MCYR 20 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 20 mm | Roller Diameter (mm): | 47 mm |
| Roller Width (mm): | 24 mm | Minimum Boss Diameter (mm): | 30 mm |
| Overall Width (mm): | 25 mm | Weight (kg): | 0.26 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,600 |
| Sealing: | Unsealed | Dynamic Track Roller Load Rating (N): | 25,690 N |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 46,700 |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 48,000 |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | Open |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 30,790 N |
General Specifications
| UPC: | 726166053567 | Weight: | 0.57 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.58 IN | Country of Origin: | China |

