McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 25 X
Part #:3625010100
Catalog #:MCYR 25 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 25 mm | Roller Diameter (mm): | 52 mm |
| Overall Width (mm): | 25 mm | Minimum Boss Diameter (mm): | 36 mm |
| Roller Width (mm): | 24 mm | Weight (kg): | 0.3 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 2,200 | Dynamic Track Roller Load Rating (N): | 28,440 N |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 58,700 |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Static Track Roller Load Rating: | 58,700 |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 34,130 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053925 | Weight: | 0.67 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.70 IN | Country of Origin: | China |

