McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 30 X
Part #:3630010100
Catalog #:MCYR 30 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm | Roller Diameter (mm): | 62 mm |
| Minimum Boss Diameter (mm): | 44 mm | Overall Width (mm): | 29 mm |
| Roller Width (mm): | 28 mm | Weight (kg): | 0.5 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 1,700 | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 41,480 N |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Platform: | CAMROL® | Static Load Rating: | 89,000 |
| Roller Shape: | Cylindrical | Static Track Roller Load Rating: | 89,000 |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 49,720 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054281 | Weight: | 1.10 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.58 IN | Country of Origin: | China |

