McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYRR 30 X
Part #:3630030100
Catalog #:MCYRR 30 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 62 mm | Bore Diameter (mm): | 30 mm |
| Overall Width (mm): | 29 mm | Roller Width (mm): | 28 mm |
| Minimum Boss Diameter (mm): | 44 mm | Weight (kg): | 0.48 kg |
Technical Specifications
| Limiting Speed: | 2,500 | Rolling Element: | Needle Roller - Caged |
| Sealing: | Unsealed | Dynamic Track Roller Load Rating (N): | 28,340 N |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 54,300 |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Roller Shape: | Cylindrical | Static Load Rating: | 54,300 |
| Adjustment: | None | Enclosure: | Open |
| Dynamic Load Rating (N): | 34,030 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054441 | Weight: | 1.05 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.58 IN | Country of Origin: | China |

