McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 40 X
Part #:3640010100
Catalog #:MCYR 40 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 80 mm | Bore Diameter (mm): | 40 mm |
| Roller Width (mm): | 30 mm | Overall Width (mm): | 32 mm |
| Endplate Diameter (in): | 2.28 in | Minimum Boss Diameter (mm): | 58 mm |
| Weight (kg): | 0.91 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 58,350 N | Rolling Element: | Needle Roller - Full Complement |
| Series: | Metric CAMROL® | Limiting Speed: | 1,300 |
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 13,118 lb |
| Static Track Roller Load Rating: | 123,000 | Static Load Rating: | 123,000 |
| Platform: | CAMROL® | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Dynamic Load Rating (N): | 70,020 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166055004 | Weight: | 2.01 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

