McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYR 50 X
Part #:3650010100
Catalog #:MCYR 50 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 50 mm | Roller Diameter (mm): | 90 mm |
| Minimum Boss Diameter (mm): | 68 mm | Overall Width (mm): | 32 mm |
| Roller Width (mm): | 30 mm | Endplate Diameter (in): | 2.68 in |
| Weight (kg): | 1.01 kg |
Technical Specifications
| Limiting Speed: | 1,100 | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Series: | Metric CAMROL® |
| O.D. Configuration: | Cylindrical | Dynamic Track Roller Load Rating (N): | 64,330 N |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 14,463 lb |
| Tolerance Class: | P0 | Static Track Roller Load Rating: | 148,000 |
| Static Load Rating: | 148,000 | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 77,180 N | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166055721 | Weight: | 2.22 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

