McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 5 SX
Part #:3605011101
Catalog #:MCYR 5 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 5 mm | Roller Diameter (mm): | 16 mm |
| Roller Width (mm): | 11 mm | Minimum Boss Diameter (mm): | 11 mm |
| Overall Width (mm): | 12 mm | Weight (kg): | 0.02 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 5,790 N | Limiting Speed: | 13,000 |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 6,900 |
| Static Track Roller Load Rating: | 6,900 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 6,960 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051204 | Weight: | 0.05 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

