McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 5 SX
Part #:3605031101
Catalog #:MCYRR 5 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 16 mm | Bore Diameter (mm): | 5 mm |
| Minimum Boss Diameter (mm): | 11 mm | Roller Width (mm): | 11 mm |
| Endplate Diameter (in): | 0.43 in | Overall Width (mm): | 12 mm |
| Weight (kg): | 0.2 kg |
Technical Specifications
| Limiting Speed: | 19,500 | Sealing: | Sealed |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 3,430 N |
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 3,380 |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 771 lb |
| Static Track Roller Load Rating: | 3,380 | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 4,120 N |
General Specifications
| UPC: | 726166051365 | Weight: | 0.45 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

