McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 6 SX
Part #:3606031101
Catalog #:MCYRR 6 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 19 mm | Bore Diameter (mm): | 6 mm |
| Roller Width (mm): | 11 mm | Minimum Boss Diameter (mm): | 13 mm |
| Overall Width (mm): | 12 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 15,500 |
| Dynamic Track Roller Load Rating (N): | 3,730 N | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Static Track Roller Load Rating: | 4,090 |
| Platform: | CAMROL® | Static Load Rating: | 4,090 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 4,510 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051730 | Weight: | 0.06 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

