McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 8 SX
Part #:3608011101
Catalog #:MCYR 8 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 8 mm | Roller Diameter (mm): | 24 mm |
| Minimum Boss Diameter (mm): | 16 mm | Overall Width (mm): | 15 mm |
| Roller Width (mm): | 14 mm | Weight (kg): | 0.23 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 9,610 N |
| Limiting Speed: | 8,400 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 12,600 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Load Rating: | 12,800 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 11,470 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051907 | Weight: | 0.51 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

