McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 8 SX
Part #:3608031101
Catalog #:MCYRR 8 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 8 mm | Roller Diameter (mm): | 24 mm |
| Overall Width (mm): | 15 mm | Minimum Boss Diameter (mm): | 16 mm |
| Roller Width (mm): | 14 mm | Weight (kg): | 0.05 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Limiting Speed: | 12,500 | Dynamic Track Roller Load Rating (N): | 5,690 N |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Caged |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 6,450 | Static Load Rating: | 6,450 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 6,860 N |
General Specifications
| UPC: | 726166052072 | Weight: | 0.10 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

