McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 17 SX
Part #:3617011101
Catalog #:MCYR 17 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 40 mm | Bore Diameter (mm): | 17 mm |
| Overall Width (mm): | 21 mm | Minimum Boss Diameter (mm): | 27 mm |
| Roller Width (mm): | 20 mm | Weight (kg): | 0.15 kg |
Technical Specifications
| Limiting Speed: | 3,300 | Dynamic Track Roller Load Rating (N): | 19,420 N |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 32,200 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Static Load Rating: | 32,200 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 23,240 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053284 | Weight: | 0.33 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.10 IN | Country of Origin: | China |

