McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 17 SX
Part #:3617031101
Catalog #:MCYRR 17 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 40 mm | Bore Diameter (mm): | 17 mm |
| Overall Width (mm): | 21 mm | Minimum Boss Diameter (mm): | 27 mm |
| Roller Width (mm): | 20 mm | Weight (kg): | 0.15 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 4,900 |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 13,340 N | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 19,800 | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 19,700 | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 15,990 N |
General Specifications
| UPC: | 726166053444 | Weight: | 0.32 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

