McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 20 SX
Part #:3620011101
Catalog #:MCYR 20 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 47 mm | Bore Diameter (mm): | 20 mm |
| Overall Width (mm): | 25 mm | Roller Width (mm): | 24 mm |
| Minimum Boss Diameter (mm): | 30 mm | Weight (kg): | 0.26 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,600 |
| Dynamic Track Roller Load Rating (N): | 25,690 N | Sealing: | Sealed |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 |
| Static Load Rating: | 46,700 | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 48,000 | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 30,790 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053642 | Weight: | 0.57 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

