McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 25 SX
Part #:3625031101
Catalog #:MCYRR 25 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 52 mm | Bore Diameter (mm): | 25 mm |
| Roller Width (mm): | 24 mm | Minimum Boss Diameter (mm): | 36 mm |
| Overall Width (mm): | 25 mm | Weight (kg): | 0.28 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Dynamic Track Roller Load Rating (N): | 19,120 N | Series: | Metric CAMROL® |
| Limiting Speed: | 3,300 | Rolling Element: | Needle Roller - Caged |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Static Track Roller Load Rating: | 34,900 | Static Load Rating: | 34,900 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 22,950 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054168 | Weight: | 0.62 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.70 IN | Country of Origin: | China |

