McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 30 SX
Part #:3630011101
Catalog #:MCYR 30 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm | Roller Diameter (mm): | 62 mm |
| Minimum Boss Diameter (mm): | 44 mm | Overall Width (mm): | 29 mm |
| Roller Width (mm): | 28 mm | Weight (kg): | 0.48 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 41,480 N | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 1,700 | O.D. Configuration: | Cylindrical |
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 89,000 |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Roller Shape: | Cylindrical | Static Load Rating: | 89,000 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 49,720 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166054366 | Weight: | 1.06 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

