McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 35 SX
Part #:3635011101
Catalog #:MCYR 35 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 72 mm | Bore Diameter (mm): | 35 mm |
| Overall Width (mm): | 29 mm | Minimum Boss Diameter (mm): | 52 mm |
| Endplate Diameter (in): | 2.05 in | Roller Width (mm): | 28 mm |
| Weight (kg): | 0.82 kg |
Technical Specifications
| Limiting Speed: | 1,500 | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Track Roller Load Rating (N): | 47,370 N | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 10,650 lb |
| Static Load Rating: | 100,000 | Roller Shape: | Cylindrical |
| Static Track Roller Load Rating: | 100,000 | Platform: | CAMROL® |
| Tolerance Class: | P0 | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 56,880 N |
General Specifications
| UPC: | 726166054724 | Weight: | 1.81 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.80 IN | Country of Origin: | China |

