McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 35 SX
Part #:3635031101
Catalog #:MCYRR 35 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 72 mm | Bore Diameter (mm): | 35 mm |
| Minimum Boss Diameter (mm): | 52 mm | Overall Width (mm): | 29 mm |
| Roller Width (mm): | 28 mm | Weight (kg): | 0.61 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 32,460 N |
| Limiting Speed: | 2,200 | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 60,900 |
| Roller Shape: | Cylindrical | Static Load Rating: | 60,900 |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 38,930 N |
General Specifications
| UPC: | 726166054885 | Weight: | 1.34 LB |
| Packaged Length: | 2.99 IN | Packaged Width: | 2.99 IN |
| Packaged Height: | 1.77 IN | Country of Origin: | China |

