McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 40 SX
Part #:3640011101
Catalog #:MCYR 40 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 80 mm | Bore Diameter (mm): | 40 mm |
| Minimum Boss Diameter (mm): | 58 mm | Roller Width (mm): | 30 mm |
| Overall Width (mm): | 32 mm | Weight (kg): | 1.03 kg |
Technical Specifications
| Series: | Metric CAMROL® | Limiting Speed: | 1,300 |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 58,350 N | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 123,000 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Static Load Rating: | 123,000 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 70,020 N |
General Specifications
| UPC: | 726166055080 | Weight: | 2.28 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

