McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 40 SX
Part #:3640031101
Catalog #:MCYRR 40 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 40 mm | Roller Diameter (mm): | 80 mm |
| Roller Width (mm): | 30 mm | Overall Width (mm): | 32 mm |
| Minimum Boss Diameter (mm): | 58 mm | Weight (kg): | 0.81 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 41,480 N | Limiting Speed: | 1,900 |
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 78,700 | Static Load Rating: | 78,700 |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 49,720 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166055240 | Weight: | 1.78 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

