McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 45 SX
Part #:3645031101
Catalog #:MCYRR 45 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 85 mm | Bore Diameter (mm): | 45 mm |
| Minimum Boss Diameter (mm): | 63 mm | Roller Width (mm): | 30 mm |
| Overall Width (mm): | 32 mm | Weight (kg): | 0.88 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 42,760 N |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Series: | Metric CAMROL® | Limiting Speed: | 1,800 |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 84,100 |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Static Track Roller Load Rating: | 84,100 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Dynamic Load Rating (N): | 51,190 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166055608 | Weight: | 1.93 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

