McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYR 50 SX
Part #:3650011101
Catalog #:MCYR 50 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 90 mm | Bore Diameter (mm): | 50 mm |
| Minimum Boss Diameter (mm): | 68 mm | Overall Width (mm): | 32 mm |
| Roller Width (mm): | 30 mm | Weight (kg): | 0.98 kg |
Technical Specifications
| Series: | Metric CAMROL® | Limiting Speed: | 1,100 |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 64,330 N | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 148,000 |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 148,000 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 77,180 N |
General Specifications
| UPC: | 726166055844 | Weight: | 2.17 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

