McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 50 SX
Part #:3650031101
Catalog #:MCYRR 50 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 50 mm | Roller Diameter (mm): | 90 mm |
| Roller Width (mm): | 30 mm | Overall Width (mm): | 32 mm |
| Minimum Boss Diameter (mm): | 68 mm | Weight (kg): | 0.96 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 45,600 N | Rolling Element: | Needle Roller - Caged |
| Limiting Speed: | 1,600 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Track Roller Load Rating: | 94,800 |
| Static Load Rating: | 94,800 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Adjustment: | None | Enclosure: | 2 Seals |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 54,720 N |
General Specifications
| UPC: | 726166056001 | Weight: | 2.12 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

