McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 1 1/4
Part #:2123800000
Catalog #:CCFD 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 14 | Threads: | 1/2-20 |
| Roller Diameter (in): | 1.25 in | Hex Socket (in): | 0.25 in |
| Minimum Thread Length (in): | 0.63 in | Stud Diameter (in): | 0.5 in |
| Stud Length (in): | 1.25 in | Roller Width (in): | 0.75 in |
| Weight (kg): | 0.13 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Rolling Element: | Cylindrical Roller |
| Limiting Speed: | 3,100 | O.D. Configuration: | Crowned |
| Adjustment: | None | Sealing: | Sealed |
| Dynamic Radial Rating: | 3,300 | Series: | Heavy Duty Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 3,300 lb |
| Platform: | HEAVY-DUTY CAMROL® | Stud Type: | Standard Stud |
| Static Load Rating: | 2,190 | Clamping Torque (in-lbf): | 350 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119607 | Weight: | 0.29 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

