McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 1 3/8
Part #:2133800000
Catalog #:CCFD 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 14 | Threads: | 1/2-20 |
| Roller Diameter (in): | 1.375 in | Stud Diameter (in): | 0.5 in |
| Minimum Thread Length (in): | 0.63 in | Hex Socket (in): | 0.25 in |
| Roller Width (in): | 0.75 in | Stud Length (in): | 1.25 in |
| Weight (kg): | 0.15 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Adjustment: | None |
| O.D. Configuration: | Crowned | Series: | Heavy Duty Inch CAMROL® |
| Limiting Speed: | 2,800 | Rolling Element: | Cylindrical Roller |
| Sealing: | Sealed | Dynamic Radial Rating: | 3,600 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 2,190 |
| Stud Type: | Standard Stud | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 3,600 lb | Clamping Torque (in-lbf): | 350 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119324 | Weight: | 0.34 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

