McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 1 1/2
Part #:2143800000
Catalog #:CCFD 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Crown Radius: | 20 |
| Roller Diameter (in): | 1.5 in | Minimum Thread Length (in): | 0.75 in |
| Roller Width (in): | 0.875 in | Stud Length (in): | 1.5 in |
| Hex Socket (in): | 0.3125 in | Stud Diameter (in): | 0.625 in |
| Weight (kg): | 0.23 kg |
Technical Specifications
| Series: | Heavy Duty Inch CAMROL® | Dynamic Radial Rating: | 5,000 |
| Adjustment: | None | Sealing: | Sealed |
| Rolling Element: | Cylindrical Roller | Hex/Slot: | Hex Hole |
| Limiting Speed: | 2,500 | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 4,100 | Platform: | HEAVY-DUTY CAMROL® |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 5,000 lb |
| Stud Type: | Standard Stud | Lubrication Hole Location: | None |
| Clamping Torque (in-lbf): | 650 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119812 | Weight: | 0.50 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

