McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFDE 1 1/2
Part #:2145500000
Catalog #:CCFDE 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 20 | Threads: | 5/8-18 |
| Roller Diameter (in): | 1.5 in | Eccentricity (in): | 0.03 in |
| Stud Diameter (in): | 0.625 in | Minimum Thread Length (in): | 0.75 in |
| Bushing Diameter (in): | 0.875 in | Bushing Length (in): | 0.75 in |
| Roller Width (in): | 0.875 in | Hex Socket (in): | 0.3125 in |
| Stud Length (in): | 1.5 in | Weight (kg): | 0.26 kg |
Technical Specifications
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 2,500 |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 5,000 | Series: | Heavy Duty Inch CAMROL® |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 5,000 lb |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 3,800 | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166128616 | Weight: | 0.57 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

