McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 1 3/4
Part #:2163800000
Catalog #:CCFD 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 20 | Threads: | 3/4-16 |
| Roller Diameter (in): | 1.75 in | Stud Length (in): | 1.75 in |
| Minimum Thread Length (in): | 0.88 in | Hex Socket (in): | 0.3125 in |
| Stud Diameter (in): | 0.75 in | Roller Width (in): | 1 in |
| Weight (kg): | 0.38 kg |
Technical Specifications
| Limiting Speed: | 2,200 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Crowned | Adjustment: | None |
| Series: | Heavy Duty Inch CAMROL® | Sealing: | Sealed |
| Dynamic Radial Rating: | 6,650 | Rolling Element: | Cylindrical Roller |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Platform: | HEAVY-DUTY CAMROL® | Dynamic Load Rating (lb): | 6,650 lb |
| Stud Type: | Standard Stud | Roller Shape: | Crowned |
| Static Load Rating: | 6,100 | Lubrication Hole Location: | None |
| Clamping Torque (in-lbf): | 1,250 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119348 | Weight: | 0.84 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

