McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 1 7/8
Part #:2173800000
Catalog #:CCFD 1 7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Crown Radius: | 20 |
| Roller Diameter (in): | 1.875 in | Stud Length (in): | 1.75 in |
| Hex Socket (in): | 0.3125 in | Minimum Thread Length (in): | 0.88 in |
| Roller Width (in): | 1 in | Stud Diameter (in): | 0.75 in |
| Weight (kg): | 0.43 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Series: | Heavy Duty Inch CAMROL® |
| Limiting Speed: | 2,000 | Dynamic Radial Rating: | 7,100 |
| Adjustment: | None | Sealing: | Sealed |
| Rolling Element: | Cylindrical Roller | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Platform: | HEAVY-DUTY CAMROL® |
| Dynamic Load Rating (lb): | 7,100 lb | Static Load Rating: | 5,700 |
| Roller Shape: | Crowned | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166119355 | Weight: | 0.94 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

