McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 2
Part #:2203800000
Catalog #:CCFD 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 24 | Threads: | 7/8-14 |
| Roller Diameter (in): | 2 in | Stud Diameter (in): | 0.875 in |
| Hex Socket (in): | 0.4375 in | Stud Length (in): | 2 in |
| Minimum Thread Length (in): | 1 in | Roller Width (in): | 1.25 in |
| Weight (kg): | 0.59 kg |
Technical Specifications
| Sealing: | Sealed | Limiting Speed: | 1,400 |
| Rolling Element: | Cylindrical Roller | Series: | Heavy Duty Inch CAMROL® |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 9,500 |
| Adjustment: | None | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Platform: | HEAVY-DUTY CAMROL® |
| Stud Type: | Standard Stud | Static Load Rating: | 8,300 |
| Dynamic Load Rating (lb): | 9,500 lb | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166119362 | Weight: | 1.30 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

