McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 2 1/4
Part #:2223800000
Catalog #:CCFD 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Crown Radius: | 24 |
| Roller Diameter (in): | 2.25 in | Roller Width (in): | 1.25 in |
| Minimum Thread Length (in): | 1 in | Hex Socket (in): | 0.4375 in |
| Stud Length (in): | 2 in | Stud Diameter (in): | 0.875 in |
| Weight (kg): | 0.72 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Dynamic Radial Rating: | 10,500 | Rolling Element: | Cylindrical Roller |
| O.D. Configuration: | Crowned | Limiting Speed: | 1,300 |
| Series: | Heavy Duty Inch CAMROL® | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | HEAVY-DUTY CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Load Rating: | 7,790 | Dynamic Load Rating (lb): | 10,500 lb |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166119379 | Weight: | 1.58 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

