McGill HEAVY-DUTY CAMROL® Crowned Heavy Duty Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFD 2 3/4
Part #:2263800000
Catalog #:CCFD 2 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Crown Radius: | 30 |
| Roller Diameter (in): | 2.75 in | Stud Length (in): | 2.25 in |
| Stud Diameter (in): | 1 in | Minimum Thread Length (in): | 1.13 in |
| Roller Width (in): | 1.5 in | Hex Socket (in): | 0.5 in |
| Weight (kg): | 1.32 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Adjustment: | None | Series: | Heavy Duty Inch CAMROL® |
| Rolling Element: | Cylindrical Roller | Limiting Speed: | 1,050 |
| Dynamic Radial Rating: | 15,000 | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 15,000 lb | Platform: | HEAVY-DUTY CAMROL® |
| Static Load Rating: | 9,790 | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166119393 | Weight: | 2.92 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

